IND/XFMR, Octa-Pac-Plus SZ 4, 300uH
| Product Name |
Eaton Octa-Pac Plus (OP+) Inductor
|
| Catalog Number |
CTX300-4A-R
|
| UPC |
051712899376
|
| EAN |
5027590111966
|
| Product Length/Depth |
0.45 in
|
| Product Height |
0.25 in
|
| Product Width |
0.45 in
|
| Product Weight |
0.0035 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
0.75 A
|
| Package Quantity |
600
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
787 mΩ
|
| Terminals |
Four
|
| Series |
Octa-Pac Plus
|