Download document () of 20
We make what matters work

DET-RARB

868.6625 MHz Radio assistance request button

General specifications

Product Name
Eaton assistance required social care / panic alarm
Catalog Number
DET-RARB
EAN
5060096853299
Product Length/Depth
52 mm
Product Height
86 mm
Product Width
81 mm
Product Weight
0.2 kg
Certifications
CE marking

Product specifications

Alarm outputs
Not applicable
Code length (bit)
16
Compliance
EN50131 grade 2
Current
Battery
Device type
Assistance required button
Enclosure Colour
White
Enclosure material
Plastic
Flush-mounted radio transmitter
No
Free space radio range
50 m
Internal aerial
Yes
Keyboard protection cover
Yes
LED indicator
0
Manual radio transmitter
Yes
Operating humidity - max
95 %
Modulation
FM
Number of commands
1
Operating temperature - max
55 °C
Operating temperature - min
-10 °C
Programming display
No
Radio coding device
No
Radio frequency
868.6625 Mega Hertz
Replacement battery code
CR2477N
Rolling code system
No
Surface mounted radio transmitter
Yes
Transmission power
10
Typical battery life
24 monthly
Battery quantity
1
Degree of protection
IP Other
Mounting Method
Wall-mount

Export product specification