Download document () of 20
We make what matters work

DR125-2R2-R

Eaton DR125 inductor, 2.2uH, 10.9A Irms, 15A ISAT, 5.3 mOhm resistance, SMT mounting, Ferrite, 2-pins, 600 qty.

General specifications

Product Name
Eaton DR125 inductor
Catalog Number
DR125-2R2-R
UPC
051712898508
EAN
5027590161473
Product Length/Depth
12.5 mm
Product Height
6 mm
Product Width
12.5 mm
Product Weight
3.012 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
10.9 A
ISAT
15 A
Package Quantity
600
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
5.3 mΩ
Terminals
12.5x12.5x6.0mm
Series
DR125

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us