Download document () of 20
We make what matters work

DR127-681-R

Eaton DR127 inductor, 676uH, 0.76A Irms, 1.39A ISAT, 1260 mOhm resistance, SMT mounting, Ferrite, 2-pins, 350 qty.

General specifications

Product Name
Eaton DR127 inductor
Catalog Number
DR127-681-R
UPC
051712822121
EAN
5027590168946
Product Length/Depth
12.5 mm
Product Height
8 mm
Product Width
12.5 mm
Product Weight
3.917 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.76 A
ISAT
1.39 A
Package Quantity
350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
1260 mΩ
Terminals
12.5x12.5x8.0mm
Series
DR127

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us