Download document () of 20
We make what matters work

DR73-1R0-R

Eaton DR73 inductor, 0.992uH, 5.28A Irms, 7.97A ISAT, 12mOhm resistance, SMT mounting, Ferrite, 2-pins, 1350 qty.

General specifications

Product Name
Eaton DR73 inductor
Catalog Number
DR73-1R0-R
UPC
051712884389
EAN
5027590169004
Product Length/Depth
7.6 mm
Product Height
3.55 mm
Product Width
7.6 mm
Product Weight
0.609 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.28 A
ISAT
7.97 A
Package Quantity
1350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
12 mΩ
Terminals
7.5x7.5x3.35mm
Series
DR73

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us