Download document () of 20
We make what matters work

DR73-3R3-R

Eaton DR73 inductor, 3.5uH, 3.31A Irms, 4.22A ISAT, 30mOhm resistance, SMT mounting, Ferrite, 2-pins, 1350 qty.

General specifications

Product Name
Eaton DR73 inductor
Catalog Number
DR73-3R3-R
UPC
051712888721
EAN
5027590129343
Product Length/Depth
7.6 mm
Product Height
3.55 mm
Product Width
7.6 mm
Product Weight
0.609 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.31 A
ISAT
4.22 A
Package Quantity
1350
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
30 mΩ
Terminals
7.5x7.5x3.35mm
Series
DR73

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us