Download document () of 20
We make what matters work

DR74-101-R

Eaton DR74 inductor, 100uH, 0.86A Irms, 0.99A ISAT, 447mOhm resistance, SMT mounting, Ferrite, 2-pins, 1100 qty.

General specifications

Product Name
Eaton DR74 inductor
Catalog Number
DR74-101-R
UPC
051712888882
EAN
5027590211130
Product Length/Depth
7.6 mm
Product Height
4.35 mm
Product Width
7.6 mm
Product Weight
0.796 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.86 A
ISAT
0.99 A
Package Quantity
1100
Material
Ferrite
Automotive grade
No
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
447 mΩ
Terminals
7.5x7.5x4.35mm
Series
DR74

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us