Download document () of 20

DXM-NET-CANOPEN

PowerXL Series DM1 and DM1 PRO Profibus Communcation card

General specifications

Product Name
Eaton DXM option card
Catalog Number
DXM-NET-CANOPEN
UPC
786689396343
Product Length/Depth
41.91 mm
Product Height
116.84 mm
Product Width
83.312 mm
Product Weight
0.077 kg
Certifications
UL Listed

Product specifications

Used with
DM1
Frame size
FR3
Accessory/spare part type
Communication module
Series
DM1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.