Download document () of 20
We make what matters work
Discontinued

E60H-R

Eaton Wheelock E50/E60 speaker, high fidelity, ceiling, red, no lettering, 25/70V, indoor

General specifications

Product Name
Eaton Wheelock E50/E60 speaker
Catalog Number
E60H-R
UPC
786697198670
Product Length/Depth
0.83 in
Product Height
7.36 in
Product Width
7.36 in
Product Weight
1.382 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
FCC
ULC
UL
CSFM
Mounting Method
Ceiling
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8 watt -2 watts: 1/8, 1/4 , 1/2 , 1 , 2
Lettering
No lettering
Operating Temperature
33.8°F to 120.2°F (0°C to 49°C) & maximum humidity of 93%
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
25 V
70 V
Application
Sleeping areas
Sound level (dBA)
Up to 87 dB at 10 ft: 74, 77, 80, 83, 85

Export product specification