Download document () of 20

EL3RMTST-FW

ELUXA NEMA 3R MULTITONE STROBE, WHITE, CLEAR LENS, FIRE, WITH 3R PLATE

General specifications

Product Name
Eaton Eluxa Outdoor strobe
Catalog Number
EL3RMTST-FW
UPC
786697065859
Product Length/Depth
8 in
Product Height
6 in
Product Width
6 in
Product Weight
4 lb
Certifications
IEC 60529
CSFM
FM
NEMA 3R
NEMA 4X
NFPA 72 2016
UL 50 13th edition- October 2020
UL 50E 3rd edition- October 2020
UL464 11th edition: CAN/ULC S525 5th edition- May 2023
UL1480 7th edition: CAN/ULC S541 5th edition- May 2023
UL1638 6th edition: CAN/ULC S526 5th edition- April 2023

Product specifications

Housing material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.