Download document () of 20

EP-501073

GVK-10/3P-3TE, GVK busbar fork, 3-phase, L1 - L2 - L3, shortenable version, end caps not included, 1 meter, 10 mm²

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
EP-501073
EAN
9010653035176
Product Length/Depth
1016 mm
Product Height
28.5 mm
Product Width
15 mm
Product Weight
0.428 kg
Certifications
CE

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Fork
Cross section
10 mm²
Number of modular spacings
57
Number of phases
3
Pitch dimensions
17.8 mm
Rated operating voltage (Ue) - max
415 V
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
63 A
Rated short-time withstand current (Icw)
0 kA
Number of poles
Three-pole
Color
Grey
Rated conditional short-circuit current (Iq)
25 kA
Suitable for
19 devices

Export product specification