I-60/5R-6-SBS-F . I-Box structured wiring enclosure Generation 2, SideBySide, 5-row, 12 modules per row, depth 150 mm, flush-mounted design
Product Name |
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
|
Catalog Number |
EP-501122
|
EAN |
9010653036449
|
Product Length/Depth |
159.7 mm
|
Product Height |
755.4 mm
|
Product Width |
591.4 mm
|
Product Weight |
13 kg
|
Certifications |
CE
|
Features |
EMC-version
Earthing terminal block Signal passing door |
Fitted with: |
Mounting plate
|
Enclosure material |
Steel
|
Built-in height |
710 mm
|
Built-in width |
550 mm
|
Built-in depth |
150 mm
|
Closure type |
Other
|
Cover/door model |
Closed
|
Cover/door type |
Door
Double |
RAL-number |
9016
|
Width in number of modular spacings |
12
|
Color |
White
|
Number of rows |
5
|
Degree of protection |
IP30
|
Functions |
Extension possible
Sealable |
Mounting method |
Flush mounted (plaster)
Hollow wall DIN-rail |
Internal depth |
138 mm
|
Number of openings for socket outlets |
0
|