Knowledge Search
Download document () of 20
We make what matters work

EVLEDCX2C201

Eaton Crouse-Hinds series EV LED light fixture, 0.06 - 0.17A, Cool white, AC drive, Heat and impact resistant glass globe, With guard, 1500 lumens, 100 lm/W, Copper-free alum, Ceiling mount, >0.90 power factor, 3/4", 100-277 Vac, 15W

General specifications

Product Name
Eaton Crouse-Hinds series EV LED light fixture
Catalog Number
EVLEDCX2C201
UPC
662276262775
Product Length/Depth
7.25 in
Product Height
13.75 in
Product Width
7.25 in
Product Weight
11.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class II, Division 1
Class I, Zone 2
Class I, Division 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Color temperature
Cool white
Mounting Method
Ceiling
Trade size
3/4"
Guard
With guard
Drive type
AC
Voltage rating
100-277 Vac
Frequency rating
50/60 Hz
Wattage
15W
Amperage Rating
0.06 - 0.17A
Power factor
>0.90
Material
Copper-free aluminum
Globe material
Heat and impact resistant glass
Equivalent luminaire
100-200W incandescent

Export product specification