Download document () of 20
We make what matters work

FCS-9632-R20

Eaton Crouse-Hinds series MTL FCS-9632 temperature multiplexer junction box, 316 SS, Electrochemically polished, Silicone gasket, SS M20 glands for wire-armoured cable, Two DIN rails, 32 sensor outlets + data highway (for 2 x MTL831C)

General specifications

Product Name
Eaton Crouse-Hinds series MTL FCS-9632 temperature multiplexer junction box
Catalog Number
FCS-9632-R20
Product Length/Depth
564 mm
Product Height
406 mm
Product Width
203 mm
Product Weight
12.5 kg

Product specifications

Type
32 sensor outlets + data highway (for 2 x MTL831C)
Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
NEC/CEC
IECEx/ATEX hazardous rating
Zone 2
Zone 1
Ingress protection (IP) ratings
IP66
Operating temperature - max
70 °C
Operating temperature - min
-40 °C
Material
316 stainless steel
Minimum Storage Temperature
-40 °C
Maximum Storage Temperature
80 °C
Relative Humidity
5 to 95% non-condensing
Special Features
Breather plug and hinged lid
Surface Finishing
Electrochemically polished
Gland Entries
Stainless steel M20 glands for wire-armoured cable
Impact Resistance
7 Nm to IEC 60079-7
DIN Rail
Two DIN rails
External Earth Connection
M10 threaded stud
Tag Label
Traffolyte, adhesive backed with white background and black text
Gasket Material
Silicone

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.