Knowledge Search
Download document () of 20
We make what matters work

FD2SS

Eaton Crouse-Hinds series Condulet FD device box, Deep, Stainless steel, Single-gang, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FD2SS
UPC
662277071949
Product Length/Depth
5.41 in
Product Height
3.03 in
Product Width
2.94 in
Product Weight
3 lb

Certification and compliance

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
1
Material
Stainless steel
Trade size
3/4"

Export product specification