Download document () of 20

FD362510-12

Eaton B-Line series wall mounted disconnect enclosure, 36" height, 10" length, 25" width, NEMA 12, Hinged cover, FD12 enclosure, Wall mount, Medium single door, External mounting feet, Carbon steel, Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
FD362510-12
UPC
782051403305
Product Length/Depth
10 in
Product Height
36 in
Product Width
25 in
Product Weight
72.6 lb
Certifications
UL 508A
CSA C22.2.
NEMA

Product specifications

Country of origin
US
Special features
Removable cover,recessed pullring,handle provision
Style
Medium single door
NEMA Rating
12
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge
Model
FD12 enclosure
Mounting method
Wall
Closure type
Hinged
Mounting hole details
External mounting feet

Export product specification