Photo is representative
Download
Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Single-gang, C shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet FD device box
|
Catalog Number |
FDC2
|
UPC |
782274398204
|
Product Length/Depth |
6.03 in
|
Product Height |
2.75 in
|
Product Width |
2.69 in
|
Product Weight |
3.2 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Depth |
Deep
|
Number of gangs |
1
|
Shape |
C
|
Material |
Feraloy iron alloy
|
Trade size |
3/4"
|