Knowledge Search
Download document () of 20
We make what matters work

FDX3 HDG

Eaton Crouse-Hinds series Condulet FD device box, Deep, Feraloy iron alloy, Hot dip galvanized finish, Single-gang, X shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FD device box
Catalog Number
FDX3 HDG
UPC
662276619340
Product Length/Depth
6.25 in
Product Height
4.75 in
Product Width
3 in
Product Weight
3.83 lb

Certification and compliance

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Deep
Number of gangs
1
Shape
X
Material
Feraloy iron alloy
Finish
Hot dip galvanized
Trade size
1"

Export product specification