Download document () of 20

FLEXMATE TOOL

Eaton B-Line series Flextray splice and splice kit, Used with 4"and 6"flextray, Pre-galvanized zinc.

General specifications

Product Name
Eaton B-Line series Flextray splice and splice kit
Catalog Number
FLEXMATE TOOL
UPC
662516335498
Product Length/Depth
8 in
Product Height
1.25 in
Product Width
1.25 in
Product Weight
0.68 lb
Certifications
UL Listed

Product specifications

Material
Steel
Type
Flexmate tool
Finish
Pre-galvanized
Application
4 in and 6 in flextrays

Export product specification