Eaton FP1008R7 inductor, 0.1 uH, 72 A Irms, 100 A ISAT, 0.12 mΩ resistance, SMT mounting, Ferrite, 2-pins, 400 qty.
| Product Name |
Eaton FP1008R7 inductor
|
| Catalog Number |
FP1008R7-R100-R
|
| UPC |
051712686655
|
| Product Length/Depth |
10.8 mm
|
| Product Height |
8.2 mm
|
| Product Width |
8.2 mm
|
| Product Weight |
0.001 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
72 A
|
| ISAT |
100 A
|
| Package Quantity |
400
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.12 mΩ
|
| Series |
FP1008R7
|
Support from Eaton
Technical support