Download document () of 20
We make what matters work

FP2-V100-R

Eaton FP2 inductor, 0.1 uH, 37 A Irms, 40 A ISAT, 0.33 mΩ resistance, SMT mounting, Ferrite, 2-pins, 950 qty.

General specifications

Product Name
Eaton FP2 inductor
Catalog Number
FP2-V100-R
UPC
051712889216
EAN
5027590252843
Product Length/Depth
0.283 in
Product Height
0.118 in
Product Width
0.264 in
Product Weight
0.0011 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
37 A
ISAT
40 A
Package Quantity
950
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.33 mΩ
Series
FP2

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us