Download document () of 20
We make what matters work

FP3-1R5-R

Eaton FP3 inductor, 1.5 uH, 5.78 A Irms, 8 A ISAT, 13 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1700 qty.

General specifications

Product Name
Eaton FP3 inductor
Catalog Number
FP3-1R5-R
UPC
051712898959
EAN
5027590115698
Product Length/Depth
0.285 in
Product Height
0.118 in
Product Width
0.264 in
Product Weight
0.0014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.78 A
ISAT
8 A
Package Quantity
1700
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
13 mΩ
Series
FP3

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us