Download document () of 20
We make what matters work

FP3-2R0-R

Eaton FP3 inductor, 2 uH, 5.4 A Irms, 6.9 A ISAT, 15 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1700 qty.

General specifications

Product Name
Eaton FP3 inductor
Catalog Number
FP3-2R0-R
UPC
051712898973
EAN
5027590116183
Product Length/Depth
0.285 in
Product Height
0.118 in
Product Width
0.264 in
Product Weight
0.0014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.4 A
ISAT
6.9 A
Package Quantity
1700
Material
Ferrite
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
15 mΩ
Series
FP3

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us