Download document () of 20
We make what matters work

FP4-200-R

Eaton FP4 inductor, 0.2 uH, 40 A Irms, 30 A ISAT, 0.65 mΩ resistance, SMT mounting, Ferrite, 2-pins, 900 qty.

General specifications

Product Name
Eaton FP4 inductor
Catalog Number
FP4-200-R
UPC
051712821964
EAN
5027590170727
Product Length/Depth
0.402 in
Product Height
0.197 in
Product Width
0.268 in
Product Weight
0.0028 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
40 A
ISAT
30 A
Package Quantity
900
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
0.65 mΩ
Series
FP4

Export product specification