Eaton FPT705 inductor, 0.17 uH, 13 A Irms, 31 A ISAT, 0.75 mΩ resistance, SMT mounting, Ferrite, 4-pins, 1000 qty.
| Product Name |
Eaton FPT705 inductor
|
| Catalog Number |
FPT705-170-R
|
| UPC |
051712398398
|
| Product Length/Depth |
8.3 mm
|
| Product Height |
5.35 mm
|
| Product Width |
7.5 mm
|
| Product Weight |
1.04 g
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
13 A
|
| ISAT |
31 A
|
| Package Quantity |
1000
|
| Material |
Ferrite
|
| Contact configuration |
Four-pin
|
| Temperature rating |
-55 to 125 °C
|
| Resistance |
0.75 mΩ
|
| Series |
FPT705
|
Support from Eaton
Technical support