Knowledge Search
Download document () of 20
We make what matters work

FS031

Eaton Crouse-Hinds series FS flush mount adapter, Wall mount, Single-gang, Gasket and screws

General specifications

Product Name
Eaton Crouse-Hinds series FS flush mount adapter
Catalog Number
FS031
UPC
782274404806
Product Length/Depth
5.25 in
Product Height
6.5 in
Product Width
3.66 in
Product Weight
0.94 lb

Certification and compliance

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Number of gangs
1
Special features
Gasket and screws

Export product specification