Knowledge Search
Download document () of 20
We make what matters work

FS062

Eaton Crouse-Hinds series Condulet FS blank device box, Feraloy iron alloy, Two-gang, Takes one two-gang cover

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS blank device box
Catalog Number
FS062
UPC
782274746555
Product Length/Depth
5.75 in
Product Height
5 in
Product Width
2.19 in
Product Weight
5.84 lb

Certification and compliance

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Shallow
Number of gangs
2
Material
Feraloy iron alloy
Special features
Takes one two-gang cover

Export product specification