Photo is representative
Download
Eaton Crouse-Hinds series Condulet FS device box, Shallow, Copper-free aluminum, Single-gang, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
Catalog Number |
FS2 SA
|
UPC |
782274406107
|
Product Length/Depth |
5.16 in
|
Product Height |
2.75 in
|
Product Width |
1.88 in
|
Product Weight |
0.46 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Depth |
Shallow
|
Number of gangs |
1
|
Material |
Copper-free aluminum
|
Trade size |
3/4"
|