Knowledge Search
Download document () of 20
We make what matters work

FSC2

Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, C shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet FS device box
Catalog Number
FSC2
UPC
782274410708
Product Length/Depth
6.03 in
Product Height
2.75 in
Product Width
1.88 in
Product Weight
2.38 lb

Certification and compliance

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Depth
Shallow
Number of gangs
1
Shape
C
Material
Feraloy iron alloy
Trade size
3/4"

Export product specification