Photo is representative
Download
Eaton Crouse-Hinds series Condulet FSC device box, Shallow, Feraloy iron alloy, Single-gang, D shape, 1/2"
Product Name |
Eaton Crouse-Hinds series Condulet FSC device box
|
Catalog Number |
FSCD1
|
UPC |
782274414706
|
Product Length/Depth |
6.03 in
|
Product Height |
2.75 in
|
Product Width |
1.88 in
|
Product Weight |
1.6 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Depth |
Shallow
|
Number of gangs |
1
|
Shape |
D
|
Material |
Feraloy iron alloy
|
Trade size |
1/2"
|