Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, L shape, 3/4"
Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
Catalog Number |
FSL2
|
UPC |
782274415505
|
Product Length/Depth |
5.16 in
|
Product Height |
3.63 in
|
Product Width |
1.88 in
|
Product Weight |
2.34 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Depth |
Shallow
|
Number of gangs |
1
|
Shape |
L
|
Material |
Feraloy iron alloy
|
Trade size |
3/4"
|