Eaton Crouse-Hinds series Condulet FS device box, Shallow, Feraloy iron alloy, Single-gang, T shape, 1/2"
| Product Name |
Eaton Crouse-Hinds series Condulet FS device box
|
| Catalog Number |
FST1
|
| UPC |
782274419404
|
| Product Length/Depth |
5.16 in
|
| Product Height |
4.5 in
|
| Product Width |
1.88 in
|
| Product Weight |
2.87 lb
|
| Certifications |
UL514A
CSA C22.2 No. 18 |
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Depth |
Shallow
|
| Number of gangs |
1
|
| Shape |
T
|
| Material |
Feraloy iron alloy
|
| Trade size |
1/2"
|