Eaton FlexiTech EW_EC_CW_CC 20m, Pictogram, ISO7010-E002 U/R, Exit Up Right
Product Name |
Eaton emergency lighting pictogram
|
Catalog Number |
FT2EWEC-PICTO-UR
|
EAN |
3660191810641
|
Product Length/Depth |
211 mm
|
Product Height |
0.175 mm
|
Product Width |
107.3 mm
|
Product Weight |
0.003 kg
|
Compliances |
CE marking
|
Viewing distance |
20 m
|
Model |
Insert sheet/plate
|
Meaning pictogram |
Escape route
|
Material thickness |
0.125 mm
|
Double-sided |
False
|
Direction |
Other
|
Number of sides |
Single sided
|
Product branding |
Eaton
|
Compatibility |
FlexiTech CC
FlexiTech CW FlexiTech EC FlexiTech EW |