Download document () of 20

FWC-4A10F

Eaton Bussmann series FWC high speed cylindrical fuse, 500V, 4A, Non Indicating, High speed fuse, Cylindrical

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWC-4A10F
UPC
051712246071
EAN
5027590499408
Product Length/Depth
44 mm
Product Height
23 mm
Product Width
54 mm
Product Weight
8.8 g
Compliances
RoHS Compliant

Product specifications

Amperage Rating
4 A
Accessories
  • BMM Fuse block
  • CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Other
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
10 x 38 mm
Rated voltage AC
700 V
Rated voltage DC
700 V
Class
Class aR
Clearing (I2T)
32
Watt losses
1.5 W
Construction type
Ceramic tube
Fuse shape
Cylindrical
Pre arc (I2T)
5.2
Interrupt rating
200 kAIC
Construction size
10 x 38 mm
10 mm x 38 mm
Material
Ceramic
Mounting method
Cylindrical
Packaging type
Standard
Quantity
10
Voltage rating
600 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWC-A10F
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
10 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.