Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Bussmann series FWJ high speed fuse, 1000A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud
| Product Name | 
                                                Eaton Bussmann series high speed cylindrical fuse
                                             | 
| Catalog Number | 
                                                FWJ-1000A
                                             | 
| UPC | 
                                                051712796293
                                             | 
| EAN | 
                                                5027590021128
                                             | 
| Product Length/Depth | 
                                                173 mm
                                             | 
| Product Height | 
                                                89 mm
                                             | 
| Product Width | 
                                                89 mm
                                             | 
| Product Weight | 
                                                2584 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                UL Recognized  CSA Certified | 
| Amperage Rating | 
                                                1000 A
                                             | 
| Breaking capacity | 
                                                100 kA
                                             | 
| Fuse indicator | 
                                                Non Indicating
                                             | 
| Insulated metal gripping lugs (IMGL) | 
                                                No
                                             | 
| Utilization category | 
                                                aR (accompanied semiconductor protection)
                                             | 
| Voltage type | 
                                                AC/DC
                                             | 
| Rated switching capacity | 
                                                100 A
                                             | 
| Rated voltage AC | 
                                                1000 V
                                             | 
| Rated voltage DC | 
                                                800 V
                                             | 
| Mounting dimension | 
                                                Other
                                             | 
| Center-to-center distance of connections | 
                                                132.5 mm
                                             | 
| Current type | 
                                                AC/DC
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                1100000 at 1000 V
                                             | 
| Watt losses | 
                                                206 W
                                             | 
| Fuse shape | 
                                                Cylindrical, center bolted tags
                                             | 
| Pre arc (I2T) | 
                                                190000
                                             | 
| Color | 
                                                None
                                             | 
| Interrupt rating | 
                                                50 kAIC at 800 Vdc (35-200A  100 kAIC (250-2000A) 450-600A) 25 kAIC (35-200A) | 
| Connection | 
                                                Blade end x blade end
                                             | 
| Construction size | 
                                                Other
                                             | 
| Mounting method | 
                                                Stud
                                             | 
| Packaging type | 
                                                Standard
                                             | 
| Voltage rating | 
                                                1000 Vac, 800 Vdc
                                             | 
| Type | 
                                                High speed fuse
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
                                             | 
| Fuse type | 
                                                FWJ-A
                                             | 
| Fuse system (according to IEC 60269) | 
                                                Other
                                             |