Download document () of 20

FWP-80A22FI

Eaton Bussmann series FWP high speed fuse, 690V (IEC), 700V (UL), 80A, 200 kAIC at 300 Vdc, 50 kAIC at 300 Vdc, With Indicator, High speed fuse, Ferrule end X ferrule end, Class aR, White, Ceremic

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-80A22FI
UPC
051712542845
EAN
5027590501118
Product Length/Depth
58 mm
Product Height
23 mm
Product Width
23 mm
Product Weight
63.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized

Product specifications

Used with
Finger safe holders/blocks and striker
Amperage Rating
80 A
Accessories
JM70100 Fuse base
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Top fuse status indicator
Release characteristic
Other
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
22 x 58 mm
Rated voltage AC
700 V
Rated voltage DC
500 V
Class
Class aR
Clearing (I2T)
7800
Watt losses
15 W
Fuse shape
Cylindrical
Pre arc (I2T)
550
Color
White
Interrupt rating
200 kAIC
Fitted with:
Striker
Connection
Ferrule end x ferrule end
Construction size
22 mm x 58 mm
Material
Ceramic
Packaging type
Standard
Quantity
10
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-A22FI
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification