Download document () of 20

FWP-80B

UL 1077 Industrial Miniature Circuit Breaker - Supplementary Protector, 16A, 10-20X /n trip, Single-pole, Standard terminals

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-80B
UPC
051712796026
EAN
5027590501132
Product Length/Depth
112 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
108 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
22 x 58 mm
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
M8
Center-to-center distance of connections
91.5 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
2400 at 700 V
Watt losses
21 W
Fuse shape
Center bolted tags
Pre arc (I2T)
360
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 700 Vdc
50 kAIC at 300 Vdc
200 kAIC at 300 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
700 Vac, 700 Vdc (UL)
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-B
Fuse system (according to IEC 60269)
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.