Knowledge Search
Download document () of 20

GASK852N

Eaton Crouse-Hinds series Condulet Form 8 gasket, Neoprene, 3/4", Solid

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 gasket
Catalog Number
GASK852N
UPC
782274438504
Product Length/Depth
1.81 in
Product Height
5.59 in
Product Width
0.06 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Neoprene
Trade size
3/4"
Type
Solid

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.