Download document () of 20
We make what matters work

GBB-2-R

Eaton AGC series Fast-acting fuse, 7A, 250 Vac, 32 Vdc (self certified), R

General specifications

Product Name
Eaton Bussmann series very fast-acting fuse
Catalog Number
GBB-2-R
UPC
051712549912
EAN
5027590246682
Product Height
32 mm
Product Weight
2.5 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Amperage Rating
2 A
Resistance
0.0662 ohms DC cold
Voltage drop
0.1687 mV typical
Interrupt rating
200 AIC at 250 Vac
10 kAIC at 125 Vac/dc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
2 min at 150%, 1 sec at 250%
Material
Ceramic tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
250 Vac, 125 Vdc
Type
Electronic
Application
Electronic circuits

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.