Photo is representative
Download
Eaton Crouse-Hinds series Ex-e cable gland, Non-armoured cable, Non-armoured gland, Polyamide 6, Increased safety, M16, Long thread
Product Name |
Eaton Crouse-Hinds series Ex-e cable gland
|
Catalog Number |
GHG9601955R0022
|
EAN |
4250217404160
|
Product Length/Depth |
35 mm
|
Product Height |
20 mm
|
Product Width |
20 mm
|
Product Weight |
0.01 kg
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
IECEx/ATEX
|
Ingress protection (IP) ratings |
IP66
IP68 |
Protection type |
Increased safety
|
Cable type |
Non-armored
Non-armoured |
Gland type |
Non-armoured
|
Type |
Long thread
|
Thread Size |
M16
|
Thread type |
Metric
|
Material |
Polyamide 6
|