Download document () of 20
We make what matters work

GMA-15-R

Eaton GMA Series Fast-acting fuse, 15A, 125 Vac, 32 Vdc

General specifications

Product Name
Eaton Bussmann series GMA Fast-acting glass tube fuse
Catalog Number
GMA-15-R
UPC
051712647878
EAN
5027590157605
Product Height
20 mm
Product Weight
0.678 g
Compliances
CE Marked
RoHS Compliant

Product specifications

Amperage Rating
15 A
Interrupt rating
150 AIC at 125 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 2 min at 200%
Material
Glass tube
Nickel-plated brass end cap construction
Quantity
5
Voltage rating
125 Vac, 32 Vdc
Type
Electronic
Application
Electronic circuits

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us