GMA 3A BUSS fuse, 3-R
| Product Name |
Eaton Bussmann series GMA Fast-acting glass tube fuse
|
| Catalog Number |
GMA-3-R
|
| UPC |
051712647946
|
| EAN |
5027590501774
|
| Product Height |
20 mm
|
| Product Weight |
0.7 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Amperage Rating |
3 A
|
| Interrupt rating |
10 kAIC at 125 Vac
|
| Fuse indicator |
Non-indicating
|
| Connection |
Ferrule end x ferrule end
|
| Response time |
60 min at 135%, 2 min at 200%
|
| Material |
Nickel-plated brass endcaps
Glass tube |
| Packaging type |
Standard
|
| Voltage rating |
32 Vdc (self certified)
|
| Type |
Electronic- small dimension
|
| Application |
Electronic circuits
|
Support from Eaton
Technical support