Download document () of 20
We make what matters work

HC1-1R7-R

Eaton HC1 inductor, 1.66 uH, 22.3 A Irms, 22.2 A ISAT, 2 mΩ resistance, SMT mounting, Ferrite, 2-pins, 250 qty.

General specifications

Product Name
Eaton HC1 inductor
Catalog Number
HC1-1R7-R
UPC
051712896740
EAN
5027590126182
Product Length/Depth
0.512 in
Product Height
0.394 in
Product Width
0.512 in
Product Weight
0.014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
22.3 A
ISAT
22.2 A
Package Quantity
250
Material
Ferrite
Frequency rating
1 kHz to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
2 mΩ
Series
HC1

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us