Download document () of 20
We make what matters work

HC1-2R3-R

Eaton HC1 inductor, 2.29 uH, 22.3 A Irms, 16.7 A ISAT, 2 mΩ resistance, SMT mounting, Ferrite, 2-pins, 250 qty.

General specifications

Product Name
Eaton HC1 inductor
Catalog Number
HC1-2R3-R
UPC
051712896764
EAN
5027590171625
Product Length/Depth
0.512 in
Product Height
0.394 in
Product Width
0.512 in
Product Weight
0.014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
22.3 A
ISAT
16.7 A
Package Quantity
250
Material
Ferrite
Frequency rating
1 kHz to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
2 mΩ
Series
HC1

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us