Eaton HC1 inductor, 3.59 uH, 16.76 A Irms, 13.4 A ISAT, 3.5 mΩ resistance, SMT mounting, Ferrite, 2-pins, 250 qty.
| Product Name |
Eaton HC1 inductor
|
| Catalog Number |
HC1-3R6-R
|
| UPC |
051712896771
|
| EAN |
5027590213301
|
| Product Length/Depth |
0.512 in
|
| Product Height |
0.394 in
|
| Product Width |
0.512 in
|
| Product Weight |
0.014 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
16.76 A
|
| ISAT |
13.4 A
|
| Package Quantity |
250
|
| Material |
Ferrite
|
| Frequency rating |
1 kHz to 1 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
3.5 mΩ
|
| Series |
HC1
|
Support from Eaton
Technical support