Download document () of 20
We make what matters work

HC1-5R1-R

Eaton HC1 inductor, 5.15 uH, 12.79 A Irms, 11.2 A ISAT, 5.7 mΩ resistance, SMT mounting, Ferrite, 2-pins, 250 qty.

General specifications

Product Name
Eaton HC1 inductor
Catalog Number
HC1-5R1-R
UPC
051712896788
EAN
5027590116374
Product Length/Depth
0.512 in
Product Height
0.394 in
Product Width
0.512 in
Product Weight
0.014 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
12.79 A
ISAT
11.2 A
Package Quantity
250
Material
Ferrite
Frequency rating
1 kHz to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
5.7 mΩ
Series
HC1

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us