Download document () of 20
We make what matters work

HC2LP-4R7-R

Eaton HC2LP inductor, 4.55 uH, 17 A Irms, 21.25 A ISAT, 4.6 mΩ resistance, SMT mounting, Ferrite, 2-pins, 130 qty.

General specifications

Product Name
Eaton HC2LP inductor
Catalog Number
HC2LP-4R7-R
UPC
051712896801
EAN
5027590171670
Product Length/Depth
0.756 in
Product Height
0.44 in
Product Width
0.756 in
Product Weight
0.028 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
17 A
ISAT
21.25 A
Package Quantity
130
Material
Ferrite
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
4.6 mΩ
Series
HC2LP

Export product specification