Eaton HC2LP inductor, 0.63 uH, 52.9 A Irms, 50 A ISAT, 0.6 mΩ resistance, SMT mounting, Ferrite, 2-pins, 130 qty.
| Product Name |
Eaton HC2LP inductor
|
| Catalog Number |
HC2LP-R68-R
|
| UPC |
051712899598
|
| EAN |
5027590143974
|
| Product Length/Depth |
0.756 in
|
| Product Height |
0.44 in
|
| Product Width |
0.756 in
|
| Product Weight |
0.028 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
52.9 A
|
| ISAT |
50 A
|
| Package Quantity |
130
|
| Material |
Ferrite
|
| Frequency rating |
Up to 1 MHz
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
0.6 mΩ
|
| Series |
HC2LP
|