Download document () of 20
We make what matters work

HC3-2R2-R

Eaton HC3 inductor, 2.05 uH, 78 A Irms, 60 A ISAT, 0.42 mΩ resistance, SMT mounting, Ferrite, 2-pins, 24 qty.

General specifications

Product Name
Eaton HC3 inductor
Catalog Number
HC3-2R2-R
UPC
051712897464
EAN
5027590148368
Product Length/Depth
1.18 in
Product Height
0.689 in
Product Width
0.996 in
Product Weight
0.086 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
78 A
ISAT
60 A
Package Quantity
24
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
0.42 mΩ
Series
HC3

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us