Download document () of 20

HC3-3R3-R

Eaton HC3 inductor, 3.63 uH, 42.5 A Irms, 46 A ISAT, 1.2 mΩ resistance, SMT mounting, Ferrite, 2-pins, 24 qty.

General specifications

Product Name
Eaton HC3 inductor
Catalog Number
HC3-3R3-R
UPC
051712897471
EAN
5027590155045
Product Length/Depth
1.18 in
Product Height
0.689 in
Product Width
0.996 in
Product Weight
0.086 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
42.5 A
ISAT
46 A
Package Quantity
24
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
1.2 mΩ
Series
HC3

Export product specification